Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Bevel gearbox NV
Bill of material
NV140-A0-1-1-1-3000-0
TYP
Gearbox type
NV
GR
Size
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
Mounting Configuration
N1
High-speed shaft
1/min
N2
Low-speed shaft
0.0 1/min
AF
select the design
P1N
Power Ratings
0.00 kW
T2N
Torque Ratings
0.00 Nm
FRN1
permissible radial force at high-speed shaft radial forces n1
N
FAN1
permissible axial force at high-speed shaft
N
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
D
mm
DA
mm
L
mm
V
mm
X
mm
Y
mm
Z
mm
T
mm
DR
E
mm
O
mm
P
mm
CNSCTN
Customs tariff number
84834020
STDDTIME
Standard delivery time
The current delivery time for configurable bevel gearboxes is 4-8 weeks, depending on the order situation. For shorter delivery times, please contact us.
USECASE
Use case
Anwendungsfall anzeigen
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models