Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Afag
Description
BF20 - 50 - Bowl feeder
Bill of material
50042205 Bowl feeder BF30
BNR
Order number
TYP
Type
RCH
Direction
A
Dimension A
mm
B
Dimension B
mm
C
Dimension C
mm
D1
Dimension D1
D2
Dimension D2
mm
D3
Dimension D3
D4
Dimension D4
mm
D5
Dimension D5
E1
Dimension E1
mm
E2
Dimension E2
mm
E3
Dimension E3
mm
E4
Dimension E4
mm
E5
Dimension E5
mm
H
Dimension H
mm
X1
Dimension X1
120 °
X2
Dimension X2
°
X3
Dimension X3
°
X4
Dimension X4
°
ZT
Admissible moment of inertia ±10 %
kg/dm²
ZTG
Admissible bowl weight ±30 %
kg
GEW
Weight
kg
LST
Power
VA
SA
Protection class
IP 54
SK
Reactive force compensation
Yes
BF
Vibrator frequency (electric)
50/60 Hz
MS
Mechanical vibrations
100/120 Hz
INFO
Infotext
Information
Infotext
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models