Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFC01_16 - Bearing With Housing ¡¤ With Retaining Ring Type/Without Retaining Ring Type ¡¤ Flat Flange Type
Bill of material
BFC06-623ZZ
CODE
Code
TYPE
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
MAT2
Retaining Ring Material
SUR
Bearing Seat Surface Treatment
TYPE1
Bearing Type
MFQ
Sealing Ring
DD
d
3 mm
DH7
D
10 mm
DH7G
D Tolerance
+0.015/0 mm
B
4 mm
H
25 mm
W
13 mm
T
mm
DDHH
dh
7 mm
A
18 mm
F
0 mm
M
M(Coarse Thread)
4 mm
CODE1
0Ptional Processing
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models