Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BFE-30-M6-12 - T-bolt
Bill of material
BFE-30-M6-25
CNSORDERNO
Bestellnummer
CODE
BFE
C2
syxc
30type
M
L
mm
F
15.5 mm
N
8 mm
K
8.0 mm
H
7.5 mm
E
1.5 mm
G
weight
g
PDF
bfe-30-m6-12.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models