Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFF51_76 - Mounted Bearing¡¤Standard Flange Type¡¤Without Retaining Ring Type
Bill of material
BFF62-623ZZ
CODE
Code
TYPE1
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
MAT2
Retaining Ring Material
SUR
Bearing Seat Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring
DD
Internal Diameter
3 mm
DH7
Minimum Unit 1
10 mm
DH7G
D Tolerance
+0.015/0 mm
B
4.0 mm
H
33 mm
W
16 mm
T
6.0 mm
DDHH
dh
7 mm
PCD
24 mm
K
mm
A
mm
F
0 mm
M
(Coarse Thread)
4 mm
DD2
d2
3.3 mm
DD1
d1
6.5 mm
H1
3.6 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models