Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Parker
Description
BFG EO - Gear pump flange straight
Bill of material
EO Gear pump flange straight BFG16S/LK35CFX
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, zinc plated, chrom6-free
LK
Socket screw bolt circle
mm
D1
Tube O.D.
mm
BAUREIHE
Series
D3
Bore
mm
L1
Overall length w/o nut
mm
L2
Tube seat distance
mm
L4
Overall length with nuts
mm
LA
Length
mm
S1
HEX Nut
mm
DB
Bore
mm
SCHRAUBEN
Screws (metr.)
mm
ORING
O-Ring
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    BFW EO - Gear pump flange 90° elbow
    Parker
    BFW-G EO - Gear pump flange 90° elbow
    Parker
    BFW3 EO - Gear pump flange 90° elbow 3 holes
    Parker
    PFE EO - Gear pump flange straight
    Parker
    PF EO - Gear pump flange straight
    Parker
    PCF-B EO - Cetop square flange (weld connection)
    VOSS
    Straight flange coupling, single parts - With cutting ring flange connection and square flange connection
    Parker
    FUS EO - SAE Flange clamps
    Parker
    PFB EO - Gear pump flange straight
    Parker
    BFW3-G EO - Gear pump flange 90° elbow 3 holes
    Parker
    BFW-GI EO - Gear pump flange 90° elbow
    Parker
    PFL EO - Gear pump flange straight
    Parker
    BFW-S EO - Gear pump flange 90° elbow
    Parker
    PWDS-G EO - Gear pump flange 90° elbow 4 holes – aluminium
Previews
3D
Dimension
2D
Download CAD models