Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFR01_26 - Mounted Bearing¡¤Double Bearing Flange Type¡¤L Size Designation Type Without Retaining Ring
Bill of material
BFR11-623ZZ-L20
CODE
Code
TYPE1
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
SUR
Bearing Seat Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring
L
DD
d
3 mm
DH7
D
10 mm
DH7G
D Tolerance
+0.015/0 mm
B
4.0 mm
H
33 mm
W
16 mm
T
7.0 mm
DDHH
dh
7 mm
D1
14 mm
G7
D1 Tolerance
-0.006/-0.024
PCD
24 mm
K
mm
A
mm
F
0 mm
DD1
d1
6.5 mm
DD2
d2
3.7 mm
H1
3.3 mm
CODE1
0Ptional Processing
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models