Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
SFS
Description
BFS-SLEEVE
Bill of material
SFS BFS/41-45-S-D16-M5X40-SLEEVE fixing of a balcony panel onto a metal tube or profile fastener: austenitic stainless steel A2 / AISI 304
CNSORDERNO
Description
TYP
Type
BFS-SLEEVE
KOPF
Head shape
D16
DS
Washer variant
Polyamide plastic
TEXT1
Text Line 1 (Product)
fixing of a balcony panel onto a metal tube or profile
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
MAT
Material
A2
D
Diameter
16 mm
L
mm
KL
Clamping range
mm
Enter value for KL
Clamping range
mm
cm
inch
ft
KLMIN
mm
KLMAX
mm
KL2
mm
Enter value for KL2
mm
cm
inch
ft
GW
Mass
6.06 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models