Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BFSM - Clamping Bolts - Head Clamp Angle Type
Bill of material
BFSM8-30
PN
Part No.
HARD
Hardness of Main Body
32~40HRC
ST
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
62HRC~
M
M (Coarse)
LS
L Selection
mm
L1
mm
B
mm
E
mm
DD2
d2
mm
S1
(S1)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models