Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFU61_86 - Mounted Bearing¡¤Double Bearing Guided Flange Type¡¤L Size Designation Type With Retaining Ring
Bill of material
BFU66-623ZZ-L20-S5
CODE
Code
TYPE1
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
MAT2
Retaining Ring Material
SUR
Bearing Seat Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring ZZ ( Double Cover ), VV( Non-Contact Rubber Sealing Ring ), DD( Contact Rubber Sealing Ring )
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
DD
d
3 mm
DH7
D
10 mm
DH7G
D Tolerance
+0.015/0 mm
B
4 mm
V
2.65 mm
H
33 mm
W
16 mm
T
7 mm
DDHH
dh
7 mm
D1
14 mm
G7
-0.006/-0.024 mm
PCD
24.0 mm
K
mm
A
mm
F
0 mm
DD1
d1
6.5 mm
DD2
d2
3.7 mm
H1
3.3 mm
CODE1
0Ptional Processing
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models