Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Parker
Description
BFW3 EO - Gear pump flange 90° elbow 3 holes
Bill of material
EO Gear pump flange 90° elbow 3 holes BFW3-15L/LK30CFX
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, zinc plated, chrom6-free
LK
Socket screw bolt circle
mm
D1
Diameter
mm
D3
Diameter
mm
L1
Width
mm
L2
Width
mm
L3
Width
mm
L4
Width
mm
L5
Width
mm
LA
Width
mm
S1
Width across flats
mm
DB
Diameter
mm
S
Screws (metr.)
ORING
O-Ring
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    BFW-S EO - Gear pump flange 90° elbow
    Parker
    BFW-G EO - Gear pump flange 90° elbow
    Parker
    BFW-GI EO - Gear pump flange 90° elbow
    Parker
    BFW3-G EO - Gear pump flange 90° elbow 3 holes
    Parker
    PWDS-G EO - Gear pump flange 90° elbow 4 holes – aluminium
    Parker
    BFW EO - Gear pump flange 90° elbow
    Parker
    PFE EO - Gear pump flange straight
    Parker
    BFG EO - Gear pump flange straight
    Parker
    C6MLO O-Lok - Swivel nut elbow
    Parker
    FORM EO - EO2-FORM Functional nut
    Parker
    PF EO - Gear pump flange straight
    Parker
    ASR EO - SAE Straight flange adapter
    Parker
    LOHQ EO - SAE Straight flange adapter
    Parker
    MAV-MA1 - Test Point pressure gauge connector with pin-lock
Previews
3D
Dimension
2D
Download CAD models