Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Parker
Description
BFW3-G EO - Gear pump flange 90° elbow 3 holes
Bill of material
EO Gear pump flange 90° elbow 3 holes BFW3-G1/LK51A3K
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, zinc plated
PG
Pump size
LK
Socket screw bolt circle
mm
T1
Thread
D1
Diameter
mm
L1
Width
mm
L2
Width
mm
L3
Width
mm
L4
Width
mm
LX
Width
mm
LY
Width
mm
DB
Diameter
mm
SCM
Screws (metr.)
ORING
O-Ring
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    BFW-G EO - Gear pump flange 90° elbow
    Parker
    BFW-GI EO - Gear pump flange 90° elbow
    Parker
    HMK4 Adapter - Union
    Parker
    PF EO - Gear pump flange straight
    Parker
    PWDS-G EO - Gear pump flange 90° elbow 4 holes – aluminium
    Parker
    GE-R-ED EO - Male Stud connector
    Parker
    BFG EO - Gear pump flange straight
    Duplomatic
    GP single - External gear pumps
    Parker
    FNMK4 Adapter - Cap
    Parker
    PWDA EO - Gear pump flange 90° elbow 3 holes – aluminium
    Parker
    BFW EO - Gear pump flange 90° elbow
    Parker
    BFW3 EO - Gear pump flange 90° elbow 3 holes
    Parker
    PCFF-G EO - SAE Straight 4 bolt flange with BSPP thread
    Parker
    PFL EO - Gear pump flange straight
Previews
3D
Dimension
2D
Download CAD models