Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WISKA
Description
BFY - BraceFITTING, Y-Connector, polyamide, BFY
Bill of material
BFY-48-36-36-BK10109759
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
TY2
RAL
RAL colour
NW1
Nominal width 1
mm
NW2
Nominal width 2
mm
M
Borloch
mm
ML
Borlochabstand
mm
BR
Width
mm
TL
Total length
mm
CNSMAT
Material
Y-Connector: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models