Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG115 - Socket
Bill of material
BG115-02-A-2-0300-N-H
OC
Order code
BG115-02-A-2-0300-N-H
NOC
Number of Contacts
CP
Contact Plating
H
Insulator Height ''H''
C
Dimension C (1/100mm) (Tail Length)
3.00
IM
Insulator Material
PO
Packing Options
A
2.54 mm
B
5.58 mm
WEB
Website link
https://gct.co/connector/BG115
REV
Revision
G2
REVDAT
Revision Date
26.6.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models