Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
HEFA
Description
BG31 - Spherical plunger - length selectable - steel length selectable
Bill of material
BG31DA-M5-T30
CNSORDERNO
SC
Serial code
QTLB
Type ball joint category
LXFZ
Type load
BM
Body material
S45C
BH
Body hardness
28~35HRC
MBST
Main body surface treatment
BJM
Ball joint material
BJH
Ball joint hardness
SM
Spring material
SWP-B
ARM
Adjusting ring material
brass
UT
Usable temperature
-30~80℃
M
mm
T
mm
DD
d
mm
R
mm
TT
t
mm
B
mm
LMIN
Load (N)min
LMAX
Load (N)max
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models