您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BG4610A-340H/A0
Line Tech
Distributed products
NIPPON BEARING
Actuator
BG series
Powered by
CAD模型選擇
{line_tech/handelsprodukte/nippon_br/actuator/bg_series/actuator_bg46_ab_asmtab.prj},{NB=BG4610A-340H/A0},{LD=10},{NOB=A},{LOG=340},{AC=H},{ONB=A0},{C=},{S=},{LPH=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Line Tech
Description
BG46
Bill of material
BG4610A-340H/A0
LD
Lead
10
20
10
20
NOB
Number of Blocks
1-Long Block (A)
2-Long Block (B)
1-Short Block (C)
2-Short Block (D)
1-Long Block (A)
2-Long Block (B)
1-Short Block (C)
2-Short Block (D)
LOG
Lengh of Guide Rail
340
440
540
640
740
840
940
1040
1140
1240
340
440
540
640
740
840
940
1040
1140
1240
AC
Accuracy class
Higher class (H)
Precision class (P)
Higher class (H)
Precision class (P)
ONB
Order number for Bracket
A0
A1
A2
A3
A4
B0
C0
D0
D1
R0
RA3
RB3
RC3
A0
A1
A2
A3
A4
B0
C0
D0
D1
R0
RA3
RB3
RC3
C
Cover, Low housing
None
with Cover (C)
Low housing (L)
None
with Cover (C)
Low housing (L)
S
Sensor
without
S type Photo sensor (S)
H type Photo sensor (H)
Proximity sensor (K)
without
S type Photo sensor (S)
H type Photo sensor (H)
Proximity sensor (K)
LPH
Locating Pin hole
without
Guide Rail, Installation plane (PSR)
Only Guide Rail (PR)
Only Installation plane (PS)
without
Guide Rail, Installation plane (PSR)
Only Guide Rail (PR)
Only Installation plane (PS)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BG46
NIPPON BEARING CO., LTD.
27.07.2020
SG33
Kuroda Precision Industries, Ltd.
17.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求