Catalog navigation
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
HEFA
Description
BG68J - Knob plunger - longitudinal flange with handle type
Bill of material
BG68JE-d14-L
CNSORDERNO
SC
Series code
TYPE
Vertical flange with handle type
MAT1
Material of the main body
ST1
Surface treatment of the main body
MAT2
Material of the handle
ST2
Surface treatment of handles
MAT3
Material of sales
ST3
Surface treatment of sales
HS
Hardness of sales
MAT4
Material of the spring
SUS316Ti
DD
d
mm
BSXX
Turn your hand towards
A
6.1 mm
B
10.2 mm
D
48 mm
D1
20 mm
E
37 mm
F
12 mm
F1
18 mm
F2
7.5 mm
L
68 mm
HH
h
14 mm
TT
t
7.5 mm
T
20 mm
P
34 mm
W
35 mm
DD1
d1
Ø6.1 mm
FZ1
Load (N)min.
16
FZ2
Load (N)max.
55
INFOTEXT
website
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD