Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
BGF-VHM-Z2-1,5xD-R30-IKZ-HB
Bill of material
GF422201.0973
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
BGF VHM IKZ HB
J3
Company Code
E
BLD
Tool Style Code
12
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J6
Connection Code, Machine Side
J8
Treatment
FSC
A2
Cutting Diameter 2
mm
B2
Cuttingedge Length, max.
mm
B5
Overall Length
B6
Head Length
mm
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D31
Thread Form Type
EGM
D32
Thread Pitch
mm
D7
Weight of Item
kg
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
2
F22
Peripheral Effective Cutting Edge Count
2
F3
Flute Helix Hand
R
G5
Section Angle
138 Grad
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
3
H5
Coating
-
A6
Drilling Diameter
mm
C32
Connection Diameter, Machine Side, max.
0 mm
C33
Connection Diameter, Machine Side, min.
mm
C4
Shank Length
mm
E2
Side Rake Angle
Grad
E3
Axial Rake Angle
4 Grad
F4
Flute Helix Angle
Grad
F5
Flute Helix Pitch
mm
H12
Cutting Tool Material, 2nd Priority
HSSE
H13
Cutting Tool Material, 3rd Priority
HSSE
H14
Chipping Group, Manufacturer Specification
F,N
H15
Chipping Group
15, 16, 23, 24, 25
H16
Tool Usage Group
H
H21
Coolant Entry Style Code
1
H4
Tool Style
H
J7
Data Chip Provision
0
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)