Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
BGS 20 - Ball rail system
Bill of material
BGX H 20 BN 00Z1N1 L 40 20 H
SIZE
Size
20
BC
Ball chain
BF
Block flange
AH
Assembly height
BL
Block length
SC
Seal combination
00 : Standard seals
PL
Preload
Z1 : Light preload
SAC
System accuracy class
HN : Rail: H, Block: N
NOB
Number of blocks per rail
RM
Rail mounting
NOR
Number of rails in parallel
L
Rail length
S
Symmetry
L1
Distance to first hole
mm
L2
Distance to last hole
20.0 mm
N
Number of holes/threads
1 mm
F
Distance between holes
0 mm
W
Carriage width
44.0
LC
Carriage length
70.1
H
Assembly height
30.0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models