Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BGSPW, BGSPMW, BGSPSW - Stopper Pins for Bearings with Retaining Ring Grooves - Flanged Type
Bill of material
BGSPW6-9-L20-S10
PN
Part No.
D
mm
MAT
Material
ST
Surface Treatment
AC
Accessories
1 Retaining Ring (304 Stainless Steel)
H
H Selection
mm
L
L 0.1mm Increment Selection
mm
Enter value for L
L 0.1mm Increment Selection
mm
cm
inch
ft
S
S 1mm Increment Selection
mm
Enter value for S
S 1mm Increment Selection
mm
cm
inch
ft
F
mm
T
mm
B
mm
M
M (Coarse)
MM
m
mm
MMTOL
m Tolerance
mm
DD
d
mm
DDTOL
d Tolerance
mm
DSS
Ds
mm
AB
Applicable Bearings
SHP
Shape of Attached Retaining Ring
NOM
JIS Nominal of Attached Retaining Ring
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models