Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
BH-ALST - Pressed steel fixed castor, heavy duty brackets, with top plate fitting, heavy duty wheel with Blickle Softhane® polyurethane tread, with aluminium wheel centre
Bill of material
Pressed Steel Swivel and Fixed Caster BH-ALST-160-P3-K
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
tread width
50 mm
TF1
load capacity
kg
LART
bearing type
Kugellager
GESHO
overall height
mm
PLGR
plate size
140 x 110 mm
SCHENT
bolt hole spacing
105 x 75-80 mm
SLDRM
bolt hole Ø
11 mm
REHAERTE
tread & tire hardness
75° Shore A °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
70 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models