Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ASOH
Description
BH, with hose fitting type
Bill of material
BH-3208
CNSORDERNO
Order number
TA
Type of angle
TL
Type of lever
TC
Type of color
CT
Type of cap
POH
Position of handle
SD
Diameter
6 mm
A
Thread (R)
D
Diameter
mm
D1
Diameter
mm
L
mm
H1
23.5 mm
H
29 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models