Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BH07W - Fixed type with shoulder nut and extension type with locating pin for fixture
Bill of material
BH07WE-D6-P5-H20-L5
CNSORDERNO
SC
Serial code
TYPE
type
external screw thread
TM
Texture of material
HT
heat treatment
HRC
Hardness
ST
surface treatment
CH
Coating hardness
D
Dh7
mm
DH7
h7 public errand
-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
V
6 mm
L1
8 mm
F
8 mm
Q
9 mm
DD
d
4 mm
R
1.000 mm
SSS
Suitable stop screw
M5
KD
Stop machining
PK
Wrench slot machining
PKZ
0 mm
MC
Change thread diameter
MCZ
mm
RTC
Change upper shoulder
RTCZ
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models