Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
BH18_19 - Positioning pin for fixture with fuzzy R-type shoulder nut fixed type
Bill of material
BH18LN-AP-D6-P3-H5-L5-A30-E1
CNSORDERNO
SC
Serial code
LX
type
XZ
shape
TM
Texture of material
HT
heat treatment
HRC
Hardness
FS
Front end shape
D
Dh7
mm
DH7
h7 public errand
0/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
A
°
E
E(AP)
mm
Enter value for E
E(AP)
mm
cm
inch
ft
V
6 mm
L1
8 mm
F
8 mm
DD
d
4 mm
ASS
Applicable stop screw
M5
Q
9 mm
R1
1.0 mm
W
1 mm
KWC
Change the stop position
PK
Wrench slot machining
PKZ
7 mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models