Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BHC61_66 - Mounted Bearing¡¤Single Bearing Front Mounting Shoulder Contact Type¡¤With Retaining Ring Type
Bill of material
BHC61-6900ZZ-h20
CODE
Code
TYPE1
Types of
Single Bearing With Retaining Ring Front Mount Type Shoulder Contact Type
MAT
Bearing Material
MAT1
Bearing Seat Material
MAT2
Retaining Ring Material
SUR
Bearing Seat Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring
HH
h
mm
DD
d
10 mm
DH7
D
22 mm
DH7G
D Tolerance
+0.021/0 mm
DDHH
dh
19 mm
B
6 mm
H
50.8 mm
HH1
h1
7 mm
L
34 mm
L1
14 mm
T
12 mm
T1
8 mm
DD1
6.2 mm
CODE1
0Ptional Processing
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models