Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BHF51_56 - Mounted Bearing¡¤Double Bearing Compact T Tpye¡¤With Retaining Ring
Bill of material
BHF51-605ZZ-h10
CODE
Code
TYPE1
Types of
Double Bearing Compact T-Shape
MAT
Bearing Material
MAT1
Bearing Seat Material
MAT2
Retaining Ring Material
SUR
Bearing Seat Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring
HH
Select
mm
DD
Internal Diameter
5 mm
DH7
Minimum Unit 1
14 mm
DH7G
D Tolerance
+0.018/0 mm
DDHH
dh
10 mm
B
5 mm
H
20.8 mm
L
40 mm
L1
30 mm
L2
20 mm
T
15 mm
S
S (for oil seal)
4.8 mm
DD1
d1
4.3 mm
CODE1
0Ptional Processing
KK
KK (increased chamfer on both sides)
0
KC
KK (increased chamfer on both sides)
0
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models