Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BHR - 缓冲器-精密稳速系列·BHR型
Bill of material
BHR30
CNSORDERNO
Bestellnumber
CODE
BHR
CC
行程
A
mm
B
mm
C
24 mm
D
9 mm
E
18 mm
F
24 mm
G
3 mm
I
28 mm
XC
行程
FHFW
负荷范围
15~380 kgf
SYWD
使用温度
0~80
ZL
重量
g
PDF
bhr.pdf
S
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models