Catalog navigation
CAD model selection
Selectable products: 108
HELP_VARIABLE
Company
MuA
Description
BHSO 45° - Elbow, horizontal, oval 45° BHSO
Bill of material
BHSO45100380
CNSORDERNO
Item number
SBEZ
Product description
LODDEST
LOD Destination
LOD
Level Of Detail
BG
Elbow
Elbow 45°
H
Height
mm
B
Width
mm
E1
Insertion
mm
R
Radius
mm
AI
Surface
m2
CNSMASSEXACT
Weight
kg
INFO
PDF Info
PDF Info
SA810ID03
Manufacturer’s reference number
SA100ID04
Anwendungsbereich
Lüftung
SA110ID04
Material/System
BHSO 45°
SA200ID03
Verbindungsart I
Steckverbindung
SA300ID03
Normen/Regeln/Zulassungen
-
SA350ID03
Brandschutzklasse
A1 nach Din 4102
SA400ID03
Verlegeort
Innerhalb oder Außerhalb des Gebäudes
SA450ID03
Einbaulage
beliebig
SA700ID04
Product name
Ovaler Bogen, horizontal 45°,verz. Stahlblech, mit Dicht-/Schutzanstrich
SA700ID05
Produktkennung
Formstück
SA700ID06
Querschnittsform
oval
SA700ID08
Nenndrucksystem
PN
SA700ID09
für offene Systeme geeignet
nicht relevant
SA700ID10
für geschlossene Systeme geeignet
nicht relevant
SA700ID11
Trocken/Nass-Systeme
nicht relevant
SA810ID04
Datanorm number
LINK
https://www.mua.de/home/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MuA
    BHSO 30° - Elbow, horizontal, oval 30° BHSO
    MuA
    USO - Reduction fitting, symmetrical, oval-oval USO
    MuA
    BHSO 90° - Elbow, horizontal, oval 90° BHSO
    MuA
    ATHO - Branch tube, horizontal, oval ATHO
    MuA
    BVSO 90° - Elbow, vertical, oval 90° BVSO
    MuA
    ETGVO - Offset, vertical, oval ETGVO
    Choice Mold
    CSP - Support Pillars
    Conexa
    WAS - Elbow couplings weld
    Choice Mold
    B - US Inch Ejector Blades H-13 Steel
    Choice Mold
    CEB - Guided Ejection Bushings
    Conexa
    C-AS - Weld couplings
    Choice Mold
    SC - Soft Core Pins
    Choice Mold
    ST - Nitrided Step Ejector Pins
    Choice Mold
    BPP - Pressure Plugs Brass
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models