Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BHU21_46 - Mounted Bearing¡¤Double Bearing Bottom Mount Type¡¤Height h Selection Type / Height h Designation Type/Size Free Type
Bill of material
BHU26-623ZZ-T15-h10
CODE
Code
TYPE1
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
SUR
Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring
T
mm
HH
h
mm
DD
d
3 mm
DH7
D
10 mm
DH7G
D Tolerance
+0.015/0 mm
DDHH
dh
7 mm
B
4 mm
H
18.8 mm
L
20 mm
L1
10 mm
G
5 mm
M
4 mm
CODE1
0Ptional Processing
KK
KK (increased chamfer on both sides)
0
KC
KC (increase chamfer C2)
0
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models