Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BIW
Bill of material
BALLUFF BIW1-A310-M0075-P1-S115
BC
Order code
BIW0001
TC
Product identifier
BIW1-A310-M0075-P1-S115
PX
Product view
56514_01
SW
Interface
NENN
Nominal length
mm
Enter value for NENN
Nominal length
mm
cm
inch
ft
SA
Electr. connections
with connector S115
A
Housing length A= Nominal length + 100 mm
175 mm
B
Electrical stroke= mechanical stroke B= Nominal length + 10 mm
85 mm
C
Clamp spacing C= Nominal length - (10 or 15 or 20) mm
55 mm
BO
Mechanical zero point B0 = 0 + 2 mm
0 mm
W
Weight
Kg
TRAFFIC
Customs number
RENDER
MANUALDE
Manual DE
MANUALEN
Manual EN
IODD
IO Device Description
DESCRIPT
Description
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models