Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BJ-10-M4 - 40槽宽10.2系列铝型材--紧固件-弹片螺母
Bill of material
BJ-10-M5
CNSORDERNO
Bestellnummer
CODE
BJ
C2
syxc
40type
M
N
10 mm
E
1.500 mm
H
6.5 mm
K
14.0 mm
L
20 mm
G
weight
g
PDF
bj-10-m4.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models