Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
BJ66 - Locating pin small head flat head type internal thread type P.L.H size designation type
Bill of material
BJ66NP-D6-P4-L8-H2
CNSORDERNO
SC
Serial code
TM
Texture of material
HT
Heat treatment
HRC
Hardness
ST
Surface Treatment
D
mm
DT
g6 tolerance
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
M
M3
V
5 mm
C
0.5 mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SFC KOENIG
    HP 500 - Sealing Plug HP
    KVT Fastening
    HK CK55-211AK - Sealing Plug HK
    Yiheda 3D Electronic Gallery
    NGP01 - Manipulator end part, expander
    SFC KOENIG
    LK 954-special size - Sealing Plug LK
Previews
3D
Dimension
2D
Download CAD models