Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Inocon
Description
BK.E - Base Plate Linear Actuator Connectors, Aluminum, with screw, steel zinc plated
Bill of material
Base Plate Linear Actuator Connector, Aluminum BK.E-G18-1-8
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
D2
5.5 mm
D3
Mounting screws on the follower
M3
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
OB
Finish
WEIGHT
Weight
0.0790 kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD