Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Inocon
Description
BK.E - Base Plate Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Base Plate Linear Actuator Connector, Aluminum BK.E-G18-2-8
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
D2
5.5 mm
D3
Mounting screws on the follower
M3
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型