Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Inocon
Description
BK.E - Base Plate Linear Actuator Connectors, Stainless Steel, with screw, stainless steel
Bill of material
Base Plate Linear Actuator Connector BK.E-G18-2-ED
PARTNUMBER
INOCON PARTNUMBER
BK.E-G18-2-ED
D1
Bore
G18 (with sleeve bearing)
D2
5.5 mm
D3
Mounting screws on the follower
M3
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
OB
Finish
black
WEIGHT
Weight
0.0790 kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOIN
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models