Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Bäcker
Description
BK11.0003 - Bridge handles with through bore, delivery with or without covering caps
Bill of material
BK11.0003.110065085
ARTNR
Item number
DESC
Description
Bügelgriffe mit Durchgangsbohrung, Lieferung mit und ohne Abdeckkappen
H
Total height (H)
42 mm
D1
Through thread (d1)
6,5 - 8,5 mm
B
Width (B)
27 mm
L
Length (L)
mm
I
Spacher hole (l)
mm
F
(F)
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD