Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bäcker
Description
BK7.0029 - Handles with lock with female thread and short shank
Bill of material
BK7.0029.060006
ARTNR
Item number
DESC
Description
Schlossgriffmuttern mit kurzem Schaft
D
Diameter (D)
60 mm
H
Total height (H)
40 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
23 mm
KLEINM
Shank height (m)
13 mm
KLEINC
Handle height (c)
27 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models