Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bkc01 - Precision lock nuts Shrink lock type
Bill of material
BKC01-M10-0.75
CODE
Code
BKC01
TYPE
Type
Tightening Tightening
MAT
National standard
45
MAT1
Equivalence
S45C
HEAT
Heat Treatment
28~32HRC
SUR
Surface Treatment
Black Oxide
M
Nominal size
PIT
Pitch
mm
D
24 mm
H
14 mm
DD
d
22 mm
CC
c
17.0 mm
NNBB
n-b
3-2.5
NN1M2L
n-MxL
3-M3x10
TIG
Tightening torque (NM)
2
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models