Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKS01_42 - Engineering Plastic Bearing - U-Shaped Groove / V-Shaped Groove / Single Flange Type
Bill of material
BKS11-D22
CODE
Code
TYPE1
Type
TYPE2
Type
MAT
Bearing Material(Gb)
MAT1
Bearing Material(Equivalent)
MAT2
Lining material
Polyacetal
MAT3
Shaft Material
D
mm
DD
d
6 mm
D1
mm
B
7 mm
B1
mm
RU
U-shaped groove
mm
RV
V-groove
mm
H
Hexagonal Hole
2.5 mm
SYZC
Using bearings
BAF696ZZ
N
Allowable Load
78 N
LINK
Hyperlinks
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models