Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
BL-26-Puller Pin PP - DME
Bill of material
TSBL26PP
REF
Catalog number
TSBL26PP
L
length
153.000 mm
BL
body length
139.000 mm
OD
body diameter
21.000 mm
HOD
head dia
34.000 mm
H
head dia1
23.000 mm
HTK
head thickness
14.000 mm
STEP
step
3.000 mm
STEPD
step dia
19.400 mm
DRILL
drill depth
120.000 mm
SDEPTH
screw depth
40.000 mm
SD
screw dia
12.000 mm
ANGLE
angle
22.000 mm
SL
screw len
50.000 mm
SHD
screw hd dia
16.000 mm
SHDEPTH
screw depth
10.000 mm
CRD
center rod diameter
26mm (medium)
D10
diameter
34.0 mm
D11
diameter
21.0 mm
L12
lenght
153.0 mm
L13
lenght
139.0 mm
L14
lenght
120.0 mm
L15
lenght
40.0 mm
L22
width across flats
30.0 mm
T3
thread
M 12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models