Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
D-M-E
Description
BL-32-Center Rod CR - DME
Bill of material
TSBL32CR
REF
Catalog number
TSBL32CR
CRD
center rod diameter
32mm (large)
D1
diameter
58.0 mm
D2
diameter
32.0 mm
D17
diameter
8.0 mm
L1
lenght
354.0 mm
L2
lenght
14.0 mm
L3
length
118.800 mm
L21
lenght
27.0 mm
C1
chamfer
1.5 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir