Catalog navigation
CAD Model seçimi
Uygun ürünler: 19
HELP_VARIABLE
Company
HAVIT
Description
BL / BL-X - SAE-Plugs
Bill of material
BL-3009-CR3-FH
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
OG
O-Ring groove
FL
Flange
FLB
Flange B selection
MAT
Material
CT
Coating
BOLT
Bolts
BOLT1
Bolts
MB
Maximum recommended working pressure
35 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A1
114.3 mm
C
120.7 mm
D
152 mm
E
69.9 mm
F
140 mm
H
11.3 mm
L
mm
MASS
Weight (without attachment and screws)
0.86 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir