Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BLCH
Description
BL - Series Hand Valves
Bill of material
BL6-01
CNSTYPECODE
D
Port size
TC
Thread connection
SC
Standard color
R
PT1/8
A
7.0 mm
B
30.0 mm
H1
15 mm
E
mm
K
mm
L
4.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models