Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HPC
Description
BL15 - Right angled gearbox, dual output shafts - Torque up to 6Nm
Bill of material
HPC - BL15-2
REF
Part number
RAP
Ratios
VME
Max. input speed
2000
VMS
Max. output speed
REND
Efficiency at 1000 RPM
88% 1000t/min
B
mm
MOD
Module
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models