Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BLA_H, BLBA_H, PAA_H, PABA_H, MCA_H, MCAW_H, PKA_H - Precision Resin Plates - Upper-Lower Surface Milling/6-Surfaces Milling - Hole Type
Bill of material
BLAVP2H-20-20-5-F9-G5-N3
PN
Part No.
BLAVP2H-20-20-5-F9-G5-N3
TP
Type Selection
Hole Type
MAT
Material
COLOR
Color
FM
Finish Method
TTOL
Plate Thickness Tolerance
mm
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
TS
T Selection
mm
HS
Hole Selection
BNDS
Bolt Nominal Diameter Selection
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models