Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA41 - Sanitary Pipe Fittings 3A Standard Heavy Duty Single Rivet Clamp
Bill of material
CNSTYPECODE
CODE
code
BLA41
TYPE
type
Heavy duty single rivet clamp
STA
Standard vertebra
Full 3A standard
MAT
Material
SUS304
SIZE
Nominal size
DIA
Applicable pipe diameter
1"~1.5"
DD
d
44.4
D
53.6
LINK
web link
webxxx