Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA82 - Sanitary grade pipeline accessories/ball valve/Manual • Butterfly shaped
Bill of material
BLA82-5
CODE
Code
BLA82
TYPE
Types of
Butterfly shaped
MAT1
valve material
SUS304
MAT2
Sealing ring material
silica gel
MAT3
valve seat material
PTFE
NOM
Nominal size
APP
Applicable pipe diameter
1/2‘’
D
Size annotation diagram
12.7 mm
D1
25.2 mm
D2
9.4 mm
L
70 mm
H
60 mm
LINK
Website link
Website link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD