BGT15001M
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
INTERLOCKS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/interlocks/black_and_gold_top_interlocks_male.prj},{NB=BGT15001M},{ITN=BGT15001M},{W=1.500},{A=0.875},{B=0.375},{C1=0.505},{C2=0.500},{F=0.500},{T=1.000},{R=0.255},{S1=0.500},{S2=1.000},{SHCS=#10-32 x 1/2},{BS=0.3750},{AS=0.2010},{HS=0.2000},{CON=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
D-M-E
Description
Black and Gold Top Interlocks - Male - Innovative Mold Interlocks
Bill of material
BGT15001M
ITN
Item Number
BGT15001M
BGT15001M
W
1.500
1.500
Inch
A
0.875
0.875
Inch
B
0.375
0.375
Inch
C1
0.505
0.505
Inch
C2
0.500
0.500
Inch
F
F (Clearance per Side)
0.500
0.500
Inch
T
1.000
1.000
Inch
R
R (Radius)
0.255
0.255
Inch
S1
0.500
0.500
Inch
S2
1.000
1.000
Inch
SHCS
SHCS Size
#10-32 x 1/2
#10-32 x 1/2
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求