Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Blanking plate for manifolds - base mounted valves (1) - Series EN 19
Stückliste
TP-EN551
IDNR
Ident number
MOD
TP-EN551 mm
PASSO
Size
19 mm
A
62 mm
B
17.3 mm
C
12 mm
D
3.2 mm
INFO
Infotext
Information
Infotext
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models