Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
Blanking plate, ISO 3
Bill of material
0228002500
CODE
Code
0228002500
DC
Description
Blanking plate, ISO 3
W
Weight
265 g
D
8 mm
L
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Metalwork
    Solenoid/Pneumatic, Series ISV
    Metalwork
    Individual base side ports, ISO 3
    Metalwork
    Side interface, ISO 3
    Metalwork
    Individual base bottom ports, ISO 3
    Metalwork
    Manifold base, bottom ports, ISO 3
Previews
3D
Dimension
2D
Download CAD models